Angle seat valve VZXA-B-TS6-25-M2-V13T-30-M-90-26-V4

8060532

GTIN: 4052568435776

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1 as per DIN ISO 228
Flow rate Kv
23.6 m³/h
Medium pressure
0 bar - 30 bar
Degree of protection
IP65 - IP67