Angle seat valve VZXA-B-TS6-32-M2-V13T-13.5-K-75-20-V4

8060534

GTIN: 4052568290481

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1 1/4 as per DIN ISO 228
Flow rate Kv
30.3 m³/h
Medium pressure
0 bar - 13.5 bar
Degree of protection
IP65 - IP67