Angle seat valve VZXA-B-TS6-50-M2-V13T-5.6-K-75-20-V4

8060538

GTIN: 4052568290504

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G2 as per DIN ISO 228
Flow rate Kv
50.1 m³/h
Medium pressure
0 bar - 5.6 bar
Degree of protection
IP65 - IP67