Angle seat valve VZXA-B-TS6-50-M2-V13T-10-M-90-26-V4

8060539

GTIN: 4052568435806

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G2 as per DIN ISO 228
Flow rate Kv
60.4 m³/h
Medium pressure
0 bar - 10 bar
Degree of protection
IP65 - IP67