Angle seat valve VZXA-B-TS7-3/4"-M2-V14T-12.8-K-46-17-V4
8060542
GTIN: 4052568290528
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Links
Loading...
Cable connection
Threaded sleeve 3/4 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
13.3 m³/h
Medium pressure
0 bar - 12.8 bar
Degree of protection
IP65 - IP67


