Angle seat valve VZXA-B-TS7-3/4"-M2-V14T-30-K-75-20-V4

8060543

GTIN: 4052568290535

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 3/4 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
13.5 m³/h
Medium pressure
0 bar - 30 bar
Degree of protection
IP65 - IP67