Angle seat valve VZXA-B-TS7-1"-M2-V14T-8.3-K-46-17-V4

8060544

GTIN: 4052568290542

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 1 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
20.3 m³/h
Medium pressure
0 bar - 8.3 bar
Degree of protection
IP65 - IP67