Angle seat valve VZXA-B-TS7-1"-M2-V14T-30-M-90-26-V4
8060546
GTIN: 4052568435820
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Links
Loading...
Cable connection
Threaded sleeve 1 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
23.6 m³/h
Medium pressure
0 bar - 30 bar
Degree of protection
IP65 - IP67


