Angle seat valve VZXA-B-TS7-1 1/4"-M2-V14T-13.5-K-75-20-V4
8060548
GTIN: 4052568290573
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Links
Loading...
Cable connection
Threaded sleeve 1 1/4 as per ANSI/ASME B 1.20.1
Flow rate Kv
30.3 m³/h
Medium pressure
0 bar - 13.5 bar
Degree of protection
IP65 - IP67


