Angle seat valve VZXA-B-TS7-1 1/4"-M2-V14T-25-M-90-26-V4

8060549

GTIN: 4052568435837

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 1 1/4 as per ANSI/ASME B 1.20.1
Flow rate Kv
33.1 m³/h
Medium pressure
0 bar - 25 bar
Degree of protection
IP65 - IP67