Angle seat valve VZXA-B-TS7-2"-M2-V14T-5.6-K-75-20-V4

8060552

GTIN: 4052568290597

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 2 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
50.1 m³/h
Medium pressure
0 bar - 5.6 bar
Degree of protection
IP65 - IP67