Angle seat valve VZXA-B-TS7-2"-M2-V14T-10-M-90-26-V4
8060553
GTIN: 4052568435851
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Links
Loading...
Cable connection
Threaded sleeve 2 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
60.4 m³/h
Medium pressure
0 bar - 10 bar
Degree of protection
IP65 - IP67


