Dispense head VTOE-8-D7-T3-M22C-08-F-P-P-M

8063637

GTIN: 4052568296759

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of dosing needle
0.32 mm
Electrical connection
Plug - Sub-D
Fluid connector
8x UNF1/4-28
Degree of protection
IP30