Connecting cable NEBL-M8G4-E-15-N-M8G4

8065119

GTIN: 4052568457150

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connection technology
M8x1 A-coded as per EN 61076-2-104
Electrical connection 2, connection type
Plug
Electrical connection 2, connection technology
M8x1 A-coded as per EN 61076-2-104
Cable length
15 m