Quarter turn actuator DFPD-N-20-RP-90-RS60-F05

8066427

GTIN: 4052568443825

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/8 NPT
Torque at nominal operating pressure and 0° swivel angle
14.7 Nm
Swivel angle
90 deg
Flange hole pattern
F05
Shaft connection
T11