Quarter turn actuator DFPD-N-240-RP-90-RS30-F0710-R3-EP

8066460

GTIN: 4052568444150

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/4 NPT
Torque at nominal operating pressure and 0° swivel angle
85.8 Nm
Swivel angle
90 deg
Flange hole pattern
F0710
Shaft connection
T22