Quarter turn actuator DFPD-N-480-RP-90-RS30-F1012-R3-EP

8066464

GTIN: 4052568444198

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/4 NPT
Torque at nominal operating pressure and 0° swivel angle
173.5 Nm
Swivel angle
90 deg
Flange hole pattern
F1012
Shaft connection
T27