Proportional pressure control valve VEAB-B-26-D18-F-A4-1R1

8067672

GTIN: 4052568444624

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3-way proportional pressure control valve
Pneumatic connection 1
Flange
Electrical connection
M8x1 - Plug - As per EN 60947-5-2
Normal nominal flow rate (normalized to DIN 1343)
21 l/min
Standard nominal flow rate 2-3
14.5 l/min