Proportional pressure control valve VEAB-L-26-D13-Q4-A4-1R1

8067678

GTIN: 4052568444662

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3-way proportional pressure control valve
Pneumatic connection 1
QS-4
Electrical connection
M8x1 - Plug - As per EN 60947-5-2
Normal nominal flow rate (normalized to DIN 1343)
17 l/min
Standard nominal flow rate 2-3
13 l/min