Quarter turn actuator DFPD-N-700-RP-90-RS60-F1012-R3-EP

8068931

GTIN: 4052568444891

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/4 NPT
Torque at nominal operating pressure and 0° swivel angle
465.5 Nm
Swivel angle
90 deg
Flange hole pattern
F1012
Shaft connection
T27