Quarter turn actuator DFPD-N-2300-RP-90-RS60-F1216-R3-EP

8068943

GTIN: 4052568445010

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/4 NPT
Torque at nominal operating pressure and 0° swivel angle
1523 Nm
Swivel angle
90 deg
Flange hole pattern
F1216
Shaft connection
T46