Vacuum generator OVEM-30-H-C-QO-CE-N-1P

8070093

GTIN: 4052568300593

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
3 mm
Max. vacuum
93 %
Max. suction rate with respect to atmosphere
181 l/min