Vacuum generator OVEM-20-H-C-QO-CE-N-1PD

8070095

GTIN: 4052568300616

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
2 mm
Max. vacuum
93 %
Max. suction rate with respect to atmosphere
98 l/min