Vacuum suction cup OGVM-40-S-N-G14F

8073817

GTIN: 4052568300685

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
40 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
53 N
Suction cup material
NBR