Vacuum suction cup OGVM-60-S-N-G14F

8073819

GTIN: 4052568300708

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
60 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
120 N
Suction cup material
NBR