Vacuum suction cup OGVM-80-S-N-G14F

8073820

GTIN: 4052568300715

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
80 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
225 N
Suction cup material
NBR