Vacuum suction cup OGVM-125-S-N-G14F

8073822

GTIN: 4052568300739

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
125 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
606 N
Suction cup material
NBR