Vacuum suction cup OGVM-20-A-N-G14F

8073834

GTIN: 4052568300777

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
20 mm
Suction cup shape
round protective bellows 1.5-fold
Holding force at nominal operating pressure
15 N
Suction cup material
NBR