Vacuum suction cup OGVM-100-A-N-G14F

8073840

GTIN: 4052568300838

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
100 mm
Suction cup shape
round protective bellows 1.5-fold
Holding force at nominal operating pressure
379 N
Suction cup material
NBR