Vacuum suction cup OGVM-20-G-N-G14F

8073847

GTIN: 4052568300906

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
20 mm
Suction cup shape
Round bell-shaped
Holding force at nominal operating pressure
18 N
Suction cup material
NBR