Diffuse scan SOOD-BS-R-PN-30

8075653

GTIN: 4052568446253

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Idle current
10 mA
Type of light
Red - LED
Working range
1 mm - 30 mm
Degree of protection
IP65 - IP67
Ambient temperature
-25 °C - 60 °C