Retro-reflective sensor SOOD-RS-R-PN
8075657
GTIN: 4052568446291
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Idle current
10 mA
Type of light
Red - LED
Working range
0 mm - 1000 mm
Degree of protection
IP65 - IP67
Ambient temperature
-25 °C - 60 °C

