Diffuse scan SOOD-BS-L-PN-30

8075658

GTIN: 4052568446307

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Idle current
10 mA
Type of light
Laser - Red
Working range
7 mm - 30 mm
Degree of protection
IP65 - IP67
Ambient temperature
-20 °C - 60 °C