Diffuse scan SOOD-BS-L-PN-80

8075660

GTIN: 4052568446321

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Idle current
10 mA
Type of light
Laser - Red
Working range
20 mm - 80 mm
Degree of protection
IP65 - IP67
Ambient temperature
-20 °C - 60 °C