Light barrier SOOD-TB-L-PN
8075661
GTIN: 4052568446338
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Idle current
11 mA
Type of light
Laser - Red
Working range
0 mm - 10000 mm
Degree of protection
IP65 - IP67
Ambient temperature
-20 °C - 60 °C

