Compact cylinder ADN-S-16-15-I-P

8076403

GTIN: 4052568460952

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
121 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/pads at both ends