Compact cylinder AEN-S-20-5-I-P
8076501
GTIN: 4052568461102
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
162 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/pads at both ends



