Compact cylinder AEN-S-20-25-I-P

8076503

GTIN: 4052568461119

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
162 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/pads at both ends