Compact cylinder AEN-S-25-10-I-P-A

8076505

GTIN: 4052568300388

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
259 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends