Compact cylinder AEN-S-25-5-I-P

8076509

GTIN: 4052568461140

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
259 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/pads at both ends