Compact cylinder AEN-S-32-10-I-P

8076510

GTIN: 4052568461157

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
439 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends