Mini slide DGST-8-10-E1A

8078833

GTIN: 4052568446642

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
8 mm
Theoretical force at 6 bar, advancing
60 N
Stroke
10 mm
Cushioning
Elastomer cushioning, at both ends, stroke not adjustable
Position sensing
Via proximity switch