Mini slide DGST-10-80-E1A

8078844

GTIN: 4052568446758

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
10 mm
Theoretical force at 6 bar, advancing
94 N
Stroke
80 mm
Cushioning
Elastomer cushioning, at both ends, stroke not adjustable
Position sensing
Via proximity switch