Mini slide DGST-12-10-E1A

8078846

GTIN: 4052568446772

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
12 mm
Theoretical force at 6 bar, advancing
136 N
Stroke
10 mm
Cushioning
Elastomer cushioning, at both ends, stroke not adjustable
Position sensing
Via proximity switch