Mini slide DGST-25-10-E1A

8078872

GTIN: 4052568447038

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
589 N
Stroke
10 mm
Cushioning
Elastomer cushioning, at both ends, stroke not adjustable
Position sensing
Via proximity switch