Compact cylinder ADN-S-10-10-A-A

8080590

GTIN: 4052568447458

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
10 mm
Theoretical force at 6 bar, advancing
47 N
Stroke
10 mm
Cushioning
No cushioning