Compact cylinder AEN-S-6-5-A

8080593

GTIN: 4052568447489

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
6 mm
Theoretical force at 6 bar, advancing
13 N
Stroke
5 mm
Cushioning
No cushioning