Quarter turn actuator DFPD-N-60-RP-90-RS60-F04-11

8083520

GTIN: 4052568823894

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/8 NPT
Torque at nominal operating pressure and 0° swivel angle
44 Nm
Swivel angle
90 deg
Flange hole pattern
F04
Shaft connection
T11