Mini slide DGST-12-100-Y12A
8085175
GTIN: 4052568450632
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
12 mm
Theoretical force at 6 bar, advancing
136 N
Stroke
100 mm
Cushioning
External hydraulic cushioning
Position sensing
Via proximity switch



