Mini slide DGST-20-200-Y12A

8085190

GTIN: 4052568450786

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
377 N
Stroke
200 mm
Cushioning
External hydraulic cushioning
Position sensing
Via proximity switch